,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Part Number##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Upright##other##,Pendent##other##,Horizontal Sidewall##other##,Open##other##,Type A Frame##other##,Type B Frame##other##,Type C Frame##other##,Type D Frame##other##,Type E Frame##other##,Type F Frame##other##,Bulb 1##other##,Bulb 2##other##,Bulb 3##other##,Fusible Element##other##
VK680 - 17114AC - K8.0 (115) - 165F - Standard Brass,VK680,165.0,8.0,VK - Brass,VK - Brass,Extended Coverage,Light,"cULus, UL",VK680 - QREC Concealed Horizontal Sidewall Sprinkler (K8.0),https://www.vikinggroupinc.com/vk680-qrec-concealed-horizontal-sidewall-sprinkler-k80,17114AC,Fusible Element,0.75,Concealed,0,0,1,0,0,0,0,0,0,1,0,0,0,0
VK680 - 17114ACT - K8.0 (115) - 165F - Standard Brass,VK680,165.0,8.0,VK - Brass,VK - Brass,Extended Coverage,Light,"cULus, UL",VK680 - QREC Concealed Horizontal Sidewall Sprinkler (K8.0),https://www.vikinggroupinc.com/vk680-qrec-concealed-horizontal-sidewall-sprinkler-k80,17114ACT,Fusible Element,0.75,Concealed,0,0,1,0,0,0,0,0,0,1,0,0,0,0
VK680 - 21358AC - K8.0 (115) - 165F - Standard Brass,VK680,165.0,8.0,VK - Brass,VK - Brass,Extended Coverage,Light,"cULus, UL",VK680 - QREC Concealed Horizontal Sidewall Sprinkler (K8.0),https://www.vikinggroupinc.com/vk680-qrec-concealed-horizontal-sidewall-sprinkler-k80,21358AC,Fusible Element,0.75,Concealed,0,0,1,0,0,0,0,0,0,1,0,0,0,0
VK680 - 17114JNC - K8.0 (115) - 165F - Nickel PTFE (ENT),VK680,165.0,8.0,VK - Nickel PTFE,VK - Nickel PTFE,Extended Coverage,Light,"cULus, UL",VK680 - QREC Concealed Horizontal Sidewall Sprinkler (K8.0),https://www.vikinggroupinc.com/vk680-qrec-concealed-horizontal-sidewall-sprinkler-k80,17114JNC,Fusible Element,0.75,Concealed,0,0,1,0,0,0,0,0,0,1,0,0,0,0
